??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0840 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / with threaded blind hole, form E
Bill of material
24660.0840 Star Grip
BESTNR
Ref. No.
24660.0840
AUS
Version
with threated blind hole, form E, polished
D1
40 mm
D2
14 mm
D5
Thread
M8
H2
25 mm
T2
15 mm
G
Weight
24 g
Embedded user actions